PROG_P5482_31_PRODIMAGE
PROG_P5482_31_PRODIMAGE
PROG_Optional_Posts_PRODIMAGE
PROG_Welbourne_Textured_Black_GeneralLit

Welbourne Collection One-Light Post Lantern

$216.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5482-31

Collection name:

Welbourne

The Welbourne collection features hexagonal framework with vine inspired scrolls and clear beveled glass panels. Cast aluminum construction with durable powder coat finish. One-light post lantern. Textured Black finish.

  • Hexagonal framework.
  • Vine inspired scrolls.
  • Etched flat glass panels.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Die-Cast Aluminum
Construction Material -Secondary
Solid Brass
Construction Material -Secondary part
interior components
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Post
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
Yes
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
New Traditional
UPC
785247548224
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.375 in x 9.375 in x 21.75 in
Gross Weight with Packaging
10.8 lb
Height
21.75 in
Length
9.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
10.8 lb
Width
9.375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
48

Resources

Instruction Sheet Number
93001931

Resources and downloads