PROG_P6417_20_PRODIMAGE
PROG_P6417_20_PRODIMAGE
PROG_Roman_Coach_Antique_Bronze_GeneralLit
PROG_Optional_Posts_PRODIMAGE
PROG_roman coach_IMG_1471_detailshot

Roman Coach Collection One-Light Post Lantern

$301.51 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6417-20

Collection name:

Roman Coach

Solid one-light large post lantern in rich weathered finish is complemented by seeded glass panels - a great choice for low maintenance and years of enjoyment. Antique Bronze finish. (Fits 3" post - order separately).

  • Antique bronze finish.
  • Clear seeded glass panels.
  • Rich weathered style.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Post
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Post
Mounting for outlet box included
No
Mounting Type
Post Top
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
New Traditional
UPC
785247172504
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8.5 in x 8.5 in x 22.625 in
Gross Weight with Packaging
10 lb
Height
22.625 in
Length
8.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
10 lb
Width
8.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
48

Resources

Instruction Sheet Number
93044126

Resources and downloads