PROG_P3509_09_PRODIMAGE
PROG_P3509_09_PRODIMAGE
PROG_Wisten Crown 2_detailshot
PROG_Chain_Graphic_72_inch_Info-Graphic
+1
PROG_Wisten 1_detailshot

Wisten Collection Three-Light Foyer

$388.41 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3509-09

Collection name:

Wisten

The Wisten Collection features sweeping arcs framing elegant, tapered glass shades. Cool and modern with a casual flair, Wisten provides a signature look to any room. Three-light foyer in a Brushed Nickel finish.

  • This three-light chandelier from the Wisten Collection is ideal for any kitchen, sitting rooms, dining rooms, sunrooms and breakfast areas
  • Wisten's sleek styling is perfect for modern and transitional style settings
  • Rectangular arms with strap accents in brushed nickel create a bold sculptural design complemented by white etched tulip-shaped elongated glass shades.
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 12 in x 12 in x 25.8125 in
  • Uses three candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Etched
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Transitional
  • Modern
Type
Chandelier
UPC
785247156016
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12 in x 12 in x 25.8125 in
Gross Weight with Packaging
5.8 lb
Height
25.8125 in
Length
12 in
Length - Installed
101.8125 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
5.8 lb
Width
12 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
32

Resources

Instruction Sheet Number
93013419

Resources and downloads