PROG_P5878_31_PRODIMAGE
PROG_P5878_31_PRODIMAGE
PROG_Onion_Lantern_Textured_Black_GeneralLit
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic

Onion Lantern Collection One-Light Wall Lantern

$172.70 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5878-31

Collection name:

Onion Lantern

Detailed finials, end caps and scroll work in a durable power coat finish, featuring clear beveled glass panels and cast aluminum frames. One-light wall lantern.

  • Textured Black finish.
  • Clear beveled glass curved panels.
  • Cast aluminum.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Die-Cast Aluminum
Construction Material -Secondary
Solid Brass
Construction Material -Secondary part
interior components
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
New Traditional
UPC
785247587827
Warranty Length
1-year Limited Warranty

Dimensions

Depth
10 in
Dimensions
6.5 in x 10 in x 21.25 in
Gross Weight with Packaging
7.5 lb
Height
21.25 in
Height to Center
13.125 in
Length
6.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.5 lb
Width
10 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
45

Resources

Instruction Sheet Number
93042013

Resources and downloads