PROG_P3854_09_PRODIMAGE
PROG_P3854_09_PRODIMAGE
PROG_Flush_Mount_Options_Info-Graphic
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_CliftonHeights_BN_GeneralLit
+1
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Clifton Heights Collection Brushed Nickel One-Light 12-1/2" Flush Mount

$123.42 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3854-09

Collection name:

Clifton Heights

Popular from turn-of-the-century through the 1930's, this artistic style continues to see renewed popularity due to it's clean, simple and honest designs. Clifton Heights' Brushed Nickel one-light close-to-ceiling features unique arching linear arms which support square etched glass to provide a softly diffused lighting effect. The Clifton Heights Collection creates a modern interpretation of two blended styles: Craftsman and Mission.

  • Brushed Nickel finish.
  • Unique arching linear arms.
  • Square etched glass.
  • Subtle designs create a softly diffused lighting effect.

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Farmhouse
  • Modern
  • Modern Craftsman
Mount location
Flush-Mount
Mounting for outlet box included
strap
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Sitting Room
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Farmhouse
  • Transitional
  • Craftsman
Type
Flush-Mount
UPC
785247163090
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12.5 in x 12.5 in x 6.125 in
Gross Weight with Packaging
6 lb
Height
6.125 in
Length
12.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
6 lb
Width
12.5 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
54

Resources

Instruction Sheet Number
93025048