PROG_P6428_31_PRODIMAGE
PROG_P6428_31_PRODIMAGE
PROG_P6428_31alt_PRODIMAGE
PROG_Format_Textured_Black_GeneralLit
PROG_Optional_Posts_PRODIMAGE

Format Collection One-Light Post Lantern

$233.20 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6428-31

Collection name:

Format

Inspired by the modern mission movement, the Format collection is comprised of an oval form factor with grid overlay. Etched glass shades and a Black finish complete the one-light post lantern. Design flexibly- can be used outdoors or in unexpected applications within interior settings.

  • Elevate your home's curb appeal with the Format Collection post lantern light ideal for a lawn, backyard, outdoor living space, or driveway
  • Ideal for craftsman, modern and transitional interiors or exteriors
  • Oval form factor of etched white glass with a grid overlay in a black finish
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 9.25 in x 6.25 in x 17.125 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Post
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Modern
  • Transitional
  • Craftsman
UPC
785247184347
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.25 in x 6.25 in x 17.125 in
Gross Weight with Packaging
4.41 lb
Height
17.125 in
Length
9.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.41 lb
Width
6.25 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
42

Resources

Instruction Sheet Number
93052489

Resources and downloads