PROG_P4440_20_PRODIMAGE
PROG_P4440_20_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Chain_1qty42_includes_Info-Graphic
+2
PROG_Gather_glass_detailshot

Gather Collection Three-Light Antique Bronze Etched Glass Traditional Chandelier Light

$121.99 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4440-20

Collection name:

Gather

Three-light chandelier from Gather possesses a smart simplicity to complement today's home. Antique Bronze metal arms descend downwards and curve sharply to prop white etched glass shades. Etched glass add distinction and provide pleasing illumination to your room. Coordinating fixtures from this collection let you decorate an entire home with confidence and style. 42" of 9 gauge chain is supplied for ceiling chain mount.

  • This three-light chandelier from the Gather Collection is ideal for kitchen, sitting rooms, dining rooms, sunrooms and breakfast areas
  • Perfect for modern and transitional style settings
  • White etched glass shades with antique bronze metal arms provide distinctive lighting.
  • Includes 42" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 18.5 in x 18.5 in x 15 in
  • Uses three medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
painted or acid
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Chandelier
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
Transitional
Type
Chandelier
UPC
785247166848
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
18.5 in x 18.5 in x 15 in
Gross Weight with Packaging
16 lb
Height
15 in
Length
18.5 in
Length - Installed
60 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
16 lb
Width
18.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
96 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
CSA
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
63

Resources

Instruction Sheet Number
93036210

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights