PROG_P5024_0930K9_PRODIMAGE
PROG_P5024_0930K9_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_7.1.20_BrooksidePendant_BN_GeneralLit
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+3
PROG_Stem_1qty6_and_4qty12_Chain_1qty6-links_includes_Info-Graphic

Brookside LED Collection Brushed Nickel Spun Metal Shade Coastal LED Pendant Light

$284.13 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5024-0930K9

Collection name:

Brookside LED

Inspired by vintage light fixtures found in early 20th century train stations. The LED one-light pendant has a metal shade and is stem hung. 3000K, 90+ CRI, 1,211 lumens 71.2 lumens/watt per module (source). Brushed Nickel finish.

  • Inspired by vintage light fixtures found in early 20th century train stations.
  • One-light pendant has a spun metal shade.
  • Stem-hung with 90 degree swivel.
  • Includes one 6", four 12" stems and 6 links of chain.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Spun
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Vintage Electric
Light Source
LED
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
Traditional/Classic
Sub Brand
Progress LED
Type
Pendant
UPC
785247185306
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
12 in x 12 in x 9.25 in
Gross Weight with Packaging
6.6 lb
Height
9.25 in
Length
12 in
Length - Installed
75.25 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
4.2 lb
Width
12 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.142 A
Frequency Rating
60 Hz
Lamp Wattage
17 W
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
Yes, per photometry (not registered with IDA)
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1 EA
Pallet Quantity
30

Resources

Instruction Sheet Number
93051085