PROG_P5087-09_hero_PRODIMAGE
PROG_P5087-09_hero_PRODIMAGE
PROG_P5087-09-Detail_009_PRODIMAGE
PROG_P5087-09_straight_PRODIMAGE
+7
PROG_P5087-09-Close-Up_005_PRODIMAGE

Metal Shade Collection One-Light Brushed Nickel Spun Metal Shade Farmhouse Pendant Light

$101.86 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5087-09

Collection name:

Metal Shade

One-light industrial style warehouse cord-hung mini-pendant with spun metal shade. Gloss white inside shade for reflectivity. 3 Conductor SVT clear cord.

  • This mini-pendant is ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Industrial style warehouse cord-hung mini-pendant is perfect for Urban Industrial, farmhouse and modern interiors.
  • Spun metal shade finished in a brushed nickel finish
  • Gloss white inside shade provides superior reflectivity.
  • Measures: 10.125 in x 10.125 in x 6.5 in
  • Uses one medium base bulb 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
Spun
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Urban Industrial
Mount location
Ceiling Cord
Mounting for outlet box included
strap
Mounting Type
Ceiling Cord
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Modern
  • Urban Industrial
Type
Mini-Pendant
UPC
785247172146
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10.125 in x 10.125 in x 6.5 in
Gross Weight with Packaging
2 lb
Height
6.5 in
Length
10.125 in
Length - Installed
127 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
2 lb
Width
10.125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
84

Resources

Instruction Sheet Number
023183

Resources and downloads