WBP_02201001_PRODIMAGE
WBP_02201001_PRODIMAGE

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 2.00-2.49"

Brand:

Bryant

Catalog ID:

SPC200DE

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 2.00-2.49"

Closed Mesh

Product details

General

Application
Double Eye
Approx Breaking Strength
3,260 lbs
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty
Style
Closed Mesh, Single Weave
Type
Double Eye
UPC
781786245365

Conductor Related

Cable Diameter Range
2 in-2.49 in
Cable Size
2.00-2.49" (5.08-6.32)