WBP_FP4BK_PRODIMAGE
WBP_FP4BK_PRODIMAGE

Phone/Data/Multimedia Hardware, FurniturePlate, 4-Port, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

FP4BK

Phone/Data/Multimedia Hardware, FurniturePlate, 4-Port, Black

  • Work Area and Individual Port Labeling
  • Maximizes Internal Capacity By Positioning Jacks Outside Furniture Channel

Accommodates Full TIA Opening Specification

Product details

General

Application

  • Office Furniture

Catalog Number

FP4BK

Color

  • Black

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

TIA Furniture Opening

EU RoHS Indicator

Yes

Item Type

Furniture Faceplate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Snap

Number Of Ports

4

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

UPC

662620837826

Dimensions

Display Size

4-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10

Pallet Quantity

5100

Resources and downloads