WBP_DS120ILW_PRODIMAGE
WBP_DS120ILW_PRODIMAGE

Decorator Series Specification Grade, Rocker Switches, General Purpose AC, Illuminated Single Pole, 20A 120/277V AC, Back and Side Wired

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

DS120ILW

Switches and Lighting Controls, Decorator Series Specification Grade, Rocker Switches, General Purpose AC, Illuminated Single Pole, 20A 120/277V AC, Back and Side Wired, White

Product details

General

Color
  • White
EU RoHS Indicator
No
Indicator
Light On with Load Off
Indicator(s) Type
Blue LED
Item Type
Single Pole Style Line Illuminated Decorator Switch
Material
Thermoplastic
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only
Series
Illuminated
Style
Single Pole
Type
  • Rocker/Decorator
  • Rocker/Decorator
UPC
783585154572

Dimensions

Dimensions
4.28 in x 1.43 in x 1.54 in
Height
1.54 in
Length
4.28 in
Weight
0.2 lb
Width
1.43 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC

Conductor Related

Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10
Pallet Quantity
4050