WBP_RCW1I_PRODIMAGE
WBP_RCW1I_PRODIMAGE
WBP_RSD115I_RCW1I_PRODIMAGE
WBP_RSD115I_RCW1I_assembly_PRODIMAGE
Discontinued

Wallplates and Boxes, Non-Metallic, 1- Gang, 1) Decorator Opening, Snap-On, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RCW1I

Snap-On Non-Metallic 1-Gang Decorator Wallplate

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

RCW1I

Color

  • Ivory

Construction

Molded

Cutout

1) Decorator

EU RoHS Indicator

No

Item Type

Snap-On

Material

Nylon

Material - Mounting Hardware

Snap-On

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Style

Decorator

Type

Snap-On

UPC

883778117138

Dimensions

Display Size

Standard Sized

Thickness

0.13

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6