WBP_RJ600_PRODIMAGE
WBP_RJ600_PRODIMAGE
play
Tradeselect Devices
WBP_RJ600_alt_PRODIMAGE
WBP_RJ600_horizontal_PRODIMAGE

Net Select, JLOAD Box, Deep, Non-Metallic Clamps

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RJ600

NetSELECT, JLOAD Box, Deep, Non-Metallic Clamps

Deep Box

Product details

General

Application
Ideal for flat panels TVs
Color
  • Metallic
Contact
Steel
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Box Only
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
883778113031

Dimensions

Display Size
1-Gang Standard Sized

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
1920

Resources and downloads

Specifications

Installation Manuals

Videos

play
Tradeselect Devices

Engineering Drawing