WBP_RJ620LATR_PRODIMAGE
WBP_RJ620LATR_PRODIMAGE
play
Tradeselect Devices
play
Tamper-Resistant Receptacles

J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RJ620LATR

J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, Light Almond

Tamper Resistant 20A 125V Receptacle

Product details

General

Application
  • Ideal for flat panels TVs
Color
  • Light Almond
Contact
Beryllium Copper, Brass
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Complete Unit
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Temperature Rating
Per TIA
UPC
883778302619

Dimensions

Display Size
1-Gang Standard Sized

Electrical Ratings

Connectivity
Terminal Screws for Receptacle
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
5-20R

Logistics

Carton Quantity
10

Resources and downloads