Wallplates and Boxes, Toggle Blanker, Ivory
Request a Quote
Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
RA756I
Brand
Hubbell Wiring Device-Kellems
Toggle Blanker
Standard Product
Product details
Resources and downloads
Product details
General
Application
Secures Wallplate to Box
Color
Ivory
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Toggle Opening Blanker
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical Mount
Style
Blank Adapters
Type
Accessories
UPC
883778118951
Dimensions
Display Size
Fits Toggle Opening
Certifications And Compliance
Industry Standard(s)
UL Listed
Logistics
Carton Quantity
10
Pallet Quantity
23400
Resources and downloads
Specifications
Wiring RA756I Specification Sheet
Catalogs
WDK Catalog Full 2024
Catalog Page
WDK N-29 Catalog Page
Warranty
tradeSELECT™ and netSELECT®