WBP_IM1KA15EI_PRODIMAGE
WBP_IM1KA15EI_PRODIMAGE

Audio/Video Unloaded Module, Keystone, 1-Port, Angled, 1.5 Unit, Electric Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

IM1KA15EI

Audio/Video Unloaded Module, Keystone, 1-Port, Angled, 1.5 Unit, Electric Ivory

1-Port Keystone Angled Module

Product details

General

Application

Data/Fiber/Audio/Video

Catalog Number

IM1KA15EI

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Style

Angled

Type

Keystone Snap-Fit

UPC

662620827070

Dimensions

Display Size

1.5-Unit

Logistics

Carton Quantity

25