WBP_HBL6375S_PRODIMAGE
WBP_HBL6375S_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Temporary Power Products, Spider Portable Power, Replacement Parts, Flanged Inlet, 50A 125/250V

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6375S

Temporary Power Products, Spider Portable Power, Replacement Parts, Flanged Inlet, 50A 125/250V

Spider Box Replacement

Product details

General

Application
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Flanged Single Male
Material
Steel, Zinc Plated
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum –40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only
Style
Inlet
Type
  • Replacement Part
  • Replacement Part
UPC
783585369594

Dimensions

Dimensions
3.80 in x 3.43 in x 3.75 in
Display Size
Standard Sized Product
Height
3.75 in
Length
3.8 in
Weight
0.8 lb
Width
3.43 in

Electrical Ratings

Amperage Rating
50 A
Connectivity
Screw Terminals
Current / Amperage Rating
50 A
Current Rating
50 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V

Conductor Related

Wire Size
#10 AWG to #6 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Listed to UL 498
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
996

Resources and downloads

Installation Manuals

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices