WBP_HBL4W100C_PRODIMAGE
WBP_HBL4W100C_PRODIMAGE

SPIKESHIELD Wired-In Branch Panel Protection, 100KA, 3PH 347/600V, with Filter

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL10W100C

SPIKESHIELD Wired-In Branch Panel Protection, 100KA, 3PH 347/600V, with Filter

Wired-In Branch Panel Protection - The wired-in surge protection device brick design is ideal for areas where space is a major consideration. The surge unit can be mounted directly to the panel through a chase nipple connection which will reduce lead length and impedance while increasing protection levels. The 100kA product features a NEMA 4X housing and a 200kA SCCR rating. The SpikeShield wired-in surge protective devices are UL1449 4th edition listed.

Dry Contacts, NEMA 4X

Product details

General

Application
  • Surface Mount Brick with Leads
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Indicator(s) Type
Green Status LED, Audible Alarm
Item Type
Wired-In Branch Panel Protection
Material
Steel
Material - Mounting Hardware
Mounting Screws
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
-40 Degrees F to 149 Degrees F (-40 C to 65 C)
Performance
  • Electrical - Diagnostics - Green Status LED’s, Audible Alarm, Dry Contacts
  • Electrical - Surge Current per Phase - 100kA
  • Environmental - Operating Temperature - -40ºF to 140ºF (-40ºC to 60ºC)
  • Mechanical - Terminal Accommodation - #10 AWG 18.0" Wire Leads
Response Time
5
Series
Wired-In Panels
Type
  • 100kA
  • 100kA
UPC
783585120843

Dimensions

Display Size
100kA Peak

Electrical Ratings

Connectivity
Leads
Frequency Rating
60 Hz
Phase
Three Phase
Voltage Rating
  • Wye 347 VAC V
  • Wye 600 VAC V
Voltage Rating Description
347/600 VAC Wye

Certifications And Compliance

Industry Standard(s)
cULus UL1449-3Rd Edition Type 2 Spd