WBP_20403_PRODIMAGE
WBP_20403_PRODIMAGE

Locking Devices, Bryant Power Interrupting, Industrial, Receptacle, 30A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

20403

Locking Devices, Bryant Power Interrupting, Industrial, Single Receptacle,30A 600V AC/ 20A 250V DC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black, For F.S. and F.D. boxes

Standard Product

Product details

General

Application
  • Extra Heavy Duty Industrial Specification Grade
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
20A/30A Single Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Bryant
Style
Grounding
Type
  • Receptacle
  • Receptacle
UPC
781786618473

Dimensions

Dimensions
3.28 in x 1.94 in x 1.75 in
Display Size
Standard Sized Product
Height
1.75 in
Length
3.28 in
Width
1.94 in

Electrical Ratings

Amperage Rating
20A/30 A
Connectivity
Terminal Screws
Current Rating
20A/30 A
Phase
Single Phase
Voltage Rating
250 VDC/600 VAC
Voltage Rating Description
250 VDC/600 VAC

Conductor Related

Number Of Wires
4-Wire
Wire Size
#14 AWG to #10 AWG

Logistics

Carton Quantity
20

Resources and downloads