WBP_RMS100W_PRODIMAGE
WBP_RMS100W_PRODIMAGE
WBP_RMS100W_Alt_PRODIMAGE
WBP_RMS100W_front_PRODIMAGE
WBP_RMS100W_App_PRODIMAGE
Discontinued

Trade Select, Switches and Lighting Controls, Vacancy Sensor Switch, 500W Max, 125V AC, White

Brand:

Catalog ID:

RMS100W

Trade Select, Switches and Lighting Controls, Vacancy Sensor Switch, 500W Max, 125V AC, White

Standard Product

Product details

General

Application
1-Button
Control Output
Input Voltage
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Indicator(s) Type
PIR= Red LED
Item Type
Residential Wall Switches
Load Capacity
500W Incandescent @ 120V AC
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Sensing Range
42 to 54 Inches above the Floor
UPC
883778112621

Electrical Ratings

Sensitivity
Adjustable W
Supply Voltage
120V AC V

Logistics

Carton Quantity
10

Resources and downloads