WBP_2172_PRODIMAGE
WBP_2172_PRODIMAGE

Straight Blade Devices, Decorator Duplex Receptacle, Hospital Grade, Hubbell-Pro, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

2172

Straight Blade Devices, Decorator Duplex Receptacle, Hospital Grade, Hubbell-Pro, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown.

  • Triple wipe contacts
  • High impact resistant decorator face
  • Steel mounting strap

Self Grounding, USA Product

Product details

General

Application
Hubbell-Pro Heavy Duty Hospital Grade
Color
Brown
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Horsepower - Maximum
0.5
Item Type
Style Line Decorator Duplex
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Hubbell-Pro
Style
Style Line decorator
Type
Duplex Receptacle
UPC
783585196657

Dimensions

Dimensions
3.28 in x 1.57 in x 1.15 in
Display Size
Standard Sized Product
Height
1.15 in
Length
3.28 in
Weight
0.15 lb
Width
1.57 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating
5-15R

Logistics

Carton Quantity
10