WBP_HBL23CM23_PRODIMAGE
WBP_HBL23CM23_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Corrosion Resistant Insulgrip® Connector, 20A, 250V AC, 2 Pole, 3 Wire Grounding, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL23CM23

Locking Devices, Twist-Lock®, Corrosion Resistant Insulgrip® Connector, 20A, 250V AC, 2 Pole, 3 Wire Grounding, Yellow

  • Ribbed nylon housing provides a secure grip and impact and chemical resistance
  • Superior cord grip design protects terminations from excess strain
  • Integral dust shield protects wiring chamber from dust or contaminants

Corrosion Resistant

Product details

General

Application
Heavy Duty Industrial
Color
  • Yellow
  • Jaune
Cord Range
0.360"-0.930" (9-24)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Corrosion Resistant Insulgrip® Connector
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
UPC
783585038124

Dimensions

Dimensions
3.86 in x 2.26 in x 2.26 in
Display Size
Standard
Height
2.26 in
Length
3.86 in
Weight
0.3 lb
Width
2.26 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L6-20R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
30

Resources and downloads

Installation Manuals

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing