WBP_HBL8809C_PRODIMAGE
WBP_HBL8809C_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 250V, 2-Pole 2-Wire Non Grounding, L2-20R, Screw Terminal, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL8809C

Locking Devices, Twist-Lock®, Industrial, Insulgrip® Flanged Receptacle, 20A 250V, 2-Pole 2-Wire Non Grounding, NEMA L2-20R, Screw Terminal, Nylon casing, Back wired, White.

Standard

Product details

General

Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Flanged Receptacles
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
  • Flanged Receptacle
  • Flanged Receptacle
UPC
783585180601

Dimensions

Dimensions
2.56 in x 2.56 in x 1.72 in
Display Size
Standard Sized Product
Height
1.72 in
Length
2.56 in
Weight
0.1 lb
Width
2.56 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC

Conductor Related

Number Of Wires
2-Wire
Wire Size
#16 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
Fed.Spec.W-C-596
Nema Rating
L2-20R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing