WBP_HBL6PS35025A_PRODIMAGE
WBP_HBL6PS35025A_PRODIMAGE
Discontinued

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Outlet, 350 Joules, 25' Cord, Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6PS35025A

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Outlet, 350 Joules, 25' Cord, Office White

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • 1050 joule, 6 foot cord, $5,000 down-line warranty
  • Tamper tamper resistant shutters.

Standard Product

Product details

General

Application
Standard Devices and Cord Holder
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Indicator(s) Type
LED Indicator
Item Type
Surge Protection Plug Strips
Material
Non-Metallic
Material - Mounting Hardware
Portable
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade 5-15R
Performance
  • Electrical - Max Surge Current - 6.5kA
  • Electrical - Max. Operating Voltage - 130
  • Electrical - Operating Frequency - 50/60Hz
  • Environmental - Operating Temperature - -40°F to 160°F (-40°C to 70°C)
Response Time
5
UPC
783585120539

Dimensions

Display Size
350 Joules

Electrical Ratings

Amperage Rating
15 A
Connectivity
Plug-In
Current / Amperage Rating
15 A
Current Rating
15 A
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
125 VAC

Logistics

Carton Quantity
10

Resources and downloads