WBP_02211013_PRODIMAGE
WBP_02211013_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
WBP_02211013_alt_PRODIMAGE

Conduit Riser Support Grips, Single Weave, Closed Mesh, Ring Type, 1.25" Conduit, Tin-Coated Bronze, 0.50-0.62"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

02211001

Conduit Riser Support Grips, Single Weave, Closed Mesh, Ring Type, 1.25" Conduit, Tin-Coated Bronze, 0.50-0.62"

Conduit Riser Grips - Single Weave, Closed Mesh - Kellems® Conduit Riser Support Grips are available in closed mesh and in split mesh with lace or rod closures, to cover all applications including single cable or multiple wire support. Refer to page X-37 for grip selection assistance for cable bundles. The standard material is tin-coated bronze strand. The grip is permanently fastened to a support ring, resulting in a one piece unit which will allow air ventilation within the conduit. The ring will fit standard electrical rigid metal conduit and schedule 40 rigid PVC conduit only. Recommended safety factor is ten for catalog listed support grips.

Closed Mesh

Product details

General

Application
  • Cable Support in Conduit
Approx Breaking Strength
450 lbs
Color
Construction
Woven
EU RoHS Indicator
Yes
Material
Bronze, Tin Coated
Material - Mounting Hardware
Mounts Inside Conduit
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Mechanical - Approximate Breaking Strength - 450 (2,002)
Series
Conduit Riser
Style
Closed Mesh, Single Weave
Type
Ring Type
UPC
783585304717

Dimensions

Conduit Trade Size
1 1/4 in

Conductor Related

Cable Diameter Range
0.5 in- 0.62 in
Cable Size
.50"-.62" (1.27-1.57)

Certifications And Compliance

Industry Standard(s)
CSA Certified

Resources and downloads