WBP_HBL24CM31_PRODIMAGE
WBP_HBL24CM31_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Marine Grade, Male Plug, 20A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-20P, Screw Terminal, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL24CM31

Twist-Lock® Marine Grade Male Insulgrip® Plug, 20A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, NEMA L16-20P, Screw Terminal, Corrosion Resistant

  • Ribbed nylon housing provides a secure grip and impact and chemical resistance
  • Superior cord grip design protects terminations from excess strain
  • Integral dust shield protects wiring chamber from dust or contaminants
  • Le boîtier en nylon côtelé offre une prise en main sûre et une résistance aux chocs et aux produits chimiques
  • La conception supérieure de la poignée de cordon protège les terminaisons contre les contraintes excessives
  • Le pare-poussière intégré protège la chambre de câblage de la poussière ou des contaminants

Corrosion Resistant

Product details

General

Application
Color
Cord Range
0.350"-1.150" (9-29)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
5
Item Type
20A Corrosion Resistant Insulgrip® Plug
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
  • Plugs
  • Plugs
UPC
783585038513

Dimensions

Dimensions
2.33 in x 2.33 in x 2.75 in
Display Size
Standard Sized
Height
2.75 in
Length
2.33 in
Weight
0.3 lb
Width
2.33 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
480 VAC
Voltage Rating Description
480 VAC

Conductor Related

Cable Range
0.350 - 1.150 in
Cord Type
All Listed Portables
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L16-20P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing