WBP_HBL2513BK_PRODIMAGE
WBP_HBL2513BK_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Insulgrip® Connector, 20A, 3 Phase Y 120/208V AC; 4 Pole, 5 Wire Grounding, NEMA L21-20R, All black nylon.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2513BK

Locking Devices, Twist-Lock®, Insulgrip® Connector, 20A, 3 Phase Y 120/208V AC; 4 Pole, 5 Wire Grounding, NEMA L21-20R, All black nylon.

Standard Product

Product details

General

Application
Heavy Duty Industrial
Color
  • Black
  • Noir
Cord Range
0.350"-1.150" (9-29)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
20A Insulgrip® Connector
Listings
  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
UPC
783585172279

Dimensions

Dimensions
3.86 in x 2.33 in x 2.33 in
Display Size
Standard
Height
2.33 in
Length
3.86 in
Weight
0.35 lb
Width
2.33 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
3 Phase WYE
Voltage Rating
120/208 VAC
Voltage Rating Description
120/208 VAC

Conductor Related

Number Of Wires
5-Wire Grounding
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L21-20R

Logistics

Carton Quantity
30

Resources and downloads

Installation Manuals

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing