WBP_OFVFLKT1_PRODIMAGE
WBP_OFVFLKT1_PRODIMAGE
play
WBP_OCVLCADP_app-2_PRODIMAGE
+1
WBP_OFVFLKT1_alt_PRODIMAGE

Visual Fault Locator, SC/LC

Brand:

Hubbell Premise Wiring

Catalog ID:

OFVFLKT1

Tools, Visual Fault Locator, SC/LC.

  • Visual Fault Locator with Dust cap
  • 1.25 mm Ferrule Adapter
  • 2 AA Batteries
  • 2 Rubber End Bumpers
  • Wrist Strap
  • Belt Case

Visible Red Laser

Product details

General

Application
  • Field Inspection
EU RoHS Indicator
Yes
Item Type
Tools
Material
Various
OEM Brand Name
Hubbell Premise Wiring
Style
Fault Locators
Sub Brand
OPTIChannel
Type
  • Tools
  • Tools
UPC
662620237428

Logistics

Carton Quantity
5
Pallet Quantity
680

Resources and downloads

Sales Drawings

Videos

play
ProClick Fiber Optic Connector Installation