WBP_HBL2615M3_PRODIMAGE
WBP_HBL2615M3_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Insulgrip® Inlet, 30A, 125V AC, 2 Pole 3 Wire, NEMA L5-30P

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2615M3

Locking Devices, Twist-Lock®, Insulgrip® Inlet, 30A, 125V AC, 2 Pole 3 Wire, NEMA L5-30P, Back Wired, Nylon casing, weather protective, die cast aluminum, back wired, self closing lift cover.

  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

Integral self closing lift cover

Product details

General

Application
Extra Heavy Duty Industrial
Color
  • Gray
  • Gris
Environmental Conditions
Weather Protective
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
30A Insulgrip® Flanged Inlet
Listings
  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical-Current Interrupting - Certified at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 - #8 AWG stranded
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
UPC
783585039954

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
30 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L5-30P

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices