WBP_HXJ5EOR_PRODIMAGE
WBP_HXJ5EOR_PRODIMAGE

Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Three Way Toggle, 15A 120V AC, Self Grounding, Side Wired

Brand:

Hubbell Premise Wiring

Catalog ID:

HXJ5EOR

One Single-Pole One 3-Way Toggle Combination Device, Residential 15A 120V AC, Self Grounding, Side Wired

Standard Product

Product details

General

Application
  • Up to 2.5GBASE-T, 802.3bt POE
Color
  • Orange
Construction Material - Main
Thermoplastic
Contact
IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating
Contact Point Material
Beryllium Copper with Gold Over Plating
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Modular Jack
Material - Housing
High-impact thermoplastic (UL 94V-0)
Material - Mounting Hardware
Keystone
Mounting Type
Snap-fit
OEM Brand Name
Hubbell Premise Wiring
Operating Cycles
2000 Plug
Performance
TIA Cat 5e Component
Series
Cat 5e UTP
Size
0.86 (22) x 0.67 (‪17) x 1.29 (‪33)
Style
RJ-45 Jack
Sub Brand
XCELERATORâ„¢
Temperature Rating
Max Continuous- 75° C, Minimum- -40° C Without Impact
Type
  • Modular Jack
  • Modular Jack
UPC
662620825144

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
RJ45 Jack to IDC Punch Down
Contact Resistance
100 Ohm
Withstand Voltage
1,000 Vac @ 60 Hz

Certifications And Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568 Category 5e component
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25
Number of Pieces in Package
1
Pallet Quantity
7800