50X150HEBET, 1/2" x 1-1/2" Hex Bolt, Silicon Bronze, Tin Plated
Request a Quote
Brand:
Burndy
Catalog ID:
50X150HEBET
Prop 65 Notice
1/2 x 1.50 Electro Tin Plate Hex Bolt.
Product details
Resources and downloads
Product details
General
Material
SILICON BRONZE
UPC
781810258231
Dimensions
Dimension - Bolt Size fraction
1/2
Certifications And Compliance
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
150
Minimum Pack Quantity
1
Pallet Quantity
36000
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
BURNDY_50X150HEBET_Specsheet
50X150HEBET Specification Sheet
Catalogs
Full Line BURNDY Catalog