38X250HSSBUSA, 3/8" x 2-1/2" Hex Bolt, Stainless Steel
Request a Quote
Brand:
Burndy
Catalog ID:
38X250HSSBUSA
3/8 x 2.50 Stainless Steel Bolt.
Product details
Resources and downloads
Product details
General
Material
STAINLESS STEEL
UPC
781810338544
Dimensions
Dimension - B Length fraction
2-1/2 in
Dimension - B Length inch
2.50 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38 in
Dimension - Length Overall inch
2.50 in
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
38X250HSSBUSA Specification Sheet
BURNDY_38X250HSSBUSA_Specsheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_HEBBOX_LineArt1
Sales Drawings
50052495