BUR_PPHID-264206_GAR-TN
BUR_PPHID-264206_GAR-TN

GAR214CW, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GAR214CW

Mechanical Grounding Connector, Cable to Rod or Pipe, 8 AWG -4 AWG, 3-1/2" Pipe, 3-1/2"-4" Rod, Hot Tin Dipped.

Product details

General

Installation Torque Recommended in-lb
240 LBS/in
Plating Type
Tin - Hot Dipped
U Bolt Type
264
UPC
781810051511

Dimensions

Dimension - Height fraction
6-1/4 in
Dimension - Height inch
6.25 in
Dimension - L Length Overall mm
33 mm
Dimension - Length Overall inch
1.31 in
Dimension - Outside Diameter inch
4.00 in
Dimension - Width fraction
5-3/8 in
Dimension - Width inch
5.31 in
Dimension - Width mm
135 mm

Conductor Related

Conductor - Copper Solid Size
8;7;6;5;4;3
Conductor - Copper Solid Size Range
8 AWG-4 AWG
Conductor - Copper Str Size
9;8;7;6;5;4
Conductor - Copper Str Size Range
9 AWG - 4 AWG
Conductor - Copper Tube Std Size
3 1/2;4
Conductor - Copper Tube Std Size Range
3 1/2-4
Conductor - Pipe or Round Tube Size
3 1/2 in
Conductor - Rod Size
3.5 - 4.0 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings