HPS_PPHID_20340
* Representative image
HPS_PPHID_20340
play
play
+6

Pole Base Foundation, 6-5/8" OD x 48" Long

Brand:

Chance

Catalog ID:

T1121214

Streetlight Foundation (SLF) 6.625 OD x 48" Long, 1" thick x 15-3/4" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 9" - 15" Bolt Circle
  • 4 slots, 1" Dia x 4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

Product details

General

Application
Helical Anchoring
Base Plate Shape
Square
Bolt Hole Type
Slotted
Coating
Galvanized
Number of Bolt Slots
4
Quantity of Hardware
4
Type
Lighting Foundation Anchors
With Hardware
Included

Dimensions

Base Plate Dimensions
15.75 in
Base Plate Thickness
1 in
Bolt Length
4 in
Bolt Size
1-8 UNC x 4 in
Cableway Distance From Base
12 in
Cableway Length
12 in
Cableway Width
2.5 in
Center hole dimensions
5 in
Diameter - Bolt
1 in
Diameter - Bolt Circle
  • 9 in
  • 15 in
Foundation Diameter
6.63 in
Foundation Length
48 in
Length
48 in
Length - Base Plate to Top of Conduit Hole
12 in
Pipe Wall Thickness
0.28
Weight
162.3 lb

Resources and downloads

Videos

play
CHANCE® Instant Foundation System (VI04150E_14L)
play
CHANCE Instant Foundation & Concrete Collar (VI04163E0520)
play
CHANCE Foundation Solutions America's Foundation: What is a Deep Foundation Driven Piles Capacity & Soil Modification (Episode 1) (VI04059)
play
CHANCE® Street Light Foundation Installation (VI04144E_69L)
play
Engineered Advantages of Instant Foundations (CENT-CV-VI-EN-00424)
play
CHANCE® Streetlight Foundation (VI04147E0719)
play
CHANCE Foundation Solutions Minnesota DOT Street Light Foundations (VI04121E)
play
SLF (VI04173E1021)