PPHID-19483
PPHID-19483
play
HUS_ID_ToughOneToolingStringWithLabels-01_PRODIMAGE
+1
HUS_ID_KellyBarAlt-03_PRODIMAGE

Anchor, Tool, Kelly Bar Adapter, 2.5in Hex, 10,000 ft-lb rating

Brand:

CHANCE Foundation Solutions

Catalog ID:

630011HD

Standard Kelly Bar Adapter 10,000 Ft Lbs (13,558 N-M) for 2 1/2" (63.5 mm) Hex Kelly Bar.

Kelly Bar Adapters attach to the digger/torque motors square or hex shape drive shaft to install anchors or piles. Chance Kelly Bar Adapters are cast steel and painted green. They come with a Bent Arm Pin used to attach the adapter to digger/torque motor.

  • Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar)
  • Locking Dog Assembly has six holes for 1/2" bolts on a 5-1/4" bolt circle, comes with six 1/2" Grade 5 bolts, nuts and lock washers
  • Painted with green paint
  • Includes Bent Arm Pin and Coil Lock

Product details

General

Application
Anchor/Pile Installation
Bolt Grade
5
Coating
Painted
EU RoHS Indicator
No
Kelly Bar Shape
Hex
Number of Bolt Holes
6
Torque Rating
10000 ft-lbs
Type
Anchor/Pile Installation Tools
UPC
096359227410

Dimensions

Anchor Installation Hole Size
0.5 in
Diameter - Bolt
0.5 in
Diameter - Bolt Circle
5.25 in
Dimensions
12.00 in x 7.630 in x 6.250 in
Height
6.25 in
Kelly Bar Adapter Inside Width
2.5 in
Kelly Bar Hole Distance to Flange
4.25 in
Length
12 in
Weight
17.64 lb
Width
7.63 in

Logistics

Pallet Quantity
60
Standard Package
1