Streetlight Foundation Mounting Hardware
Request a Quote
Brand:
Chance
Catalog ID:
C1120466
Brand
Chance
Hardware Package, Qty = 4, 1" Retainer Washers.
Hardware Package.
(4) Retaining Washers for 1" Hardware
Product details
Resources and downloads
Product details
General
Application
Helical Anchoring
Coating
Galvanized
EU RoHS Indicator
No
Type
Foundation Mounting Hardware
UPC
096359010180
Dimensions
Bolt Length
3.5 in
Weight
1 lb
Logistics
Standard Package
1
Resources and downloads
Specifications
Download All
Model Specifications - Atlas 2-Piece Systems with Lateral, Rev 040207 (2308BC)
Model Specifications - Atlas 2-Piece Systems, Rev 040207 (230881)
C1120466_Specsheet
Model Specifications - Helical Pile Foundations 01-0303, Rev 102020 (01-0303)
Model Specifications - Helical Pulldown Micropile 01-1206, Rev 2018 (01-1206)
CH-C1120466-SPEC-EN
Model Specifications - Helical Tieback 31-0503, Rev 081514 (31-0503)
Videos
CHANCE® Instant Foundation System (VI04150E_14L)
CHANCE Instant Foundation & Concrete Collar (VI04163E0520)
CHANCE Foundation Solutions America's Foundation: What is a Deep Foundation Driven Piles Capacity & Soil Modification (Episode 1) (VI04059)
CHANCE® Street Light Foundation Installation (VI04144E_69L)
CHANCE® Streetlight Foundation (VI04147E0719)
CHANCE Foundation Solutions Minnesota DOT Street Light Foundations (VI04121E)