HPS_PPHID_20340
* Representative image
HPS_PPHID_20340
play
play
+6

Pole Base Foundation, 6-5/8" OD x 60" Long

Brand:

Chance

Catalog ID:

C11232JG4VL

Streetlight Foundation (SLF) 6.625 OD x 60" Long, 1" thick x 12" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 9" - 14" Bolt Circle
  • 4 slots, 1" Dia x 4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

Product details

General

Application
Helical Anchoring
Base Plate Shape
Square
Bolt Hole Type
Slotted
Coating
Galvanized
EU RoHS Indicator
No
Ground Lug Hole
No
Hardware Packaging
Installed
Number of Bolt Slots
4
Pipe Type
Round Pipe
Type
Lighting Foundation Anchors
UPC
096359010227
With Hardware
Included

Dimensions

Base Plate Dimensions
12 in
Base Plate Thickness
1 in
Bolt Length
4 in
Cableway Distance From Base
12 in
Cableway Length
12 in
Cableway Width
2.5 in
Center hole dimensions
5 in
Diameter - Bolt
1 in
Diameter - Bolt Circle
  • 9 in
  • 14 in
Dimensions
60.00 in x 12.000 in x 12.000 in
Foundation Diameter
6.63 in
Foundation Length
60 in
Height
12 in
Length
60 in
Weight
137 lb
Width
12 in

Logistics

Pallet Quantity
9
Standard Package
1

Resources and downloads

Videos

play
CHANCE® Instant Foundation System (VI04150E_14L)
play
CHANCE Instant Foundation & Concrete Collar (VI04163E0520)
play
CHANCE® Streetlight Foundation (VI04147E0719)
play
CHANCE Foundation Solutions America's Foundation: What is a Deep Foundation Driven Piles Capacity & Soil Modification (Episode 1) (VI04059)
play
CHANCE® Street Light Foundation Installation (VI04144E_69L)
play
Engineered Advantages of Instant Foundations (CENT-CV-VI-EN-00424)
play
CHANCE Foundation Solutions Minnesota DOT Street Light Foundations (VI04121E)
play
SLF (VI04173E1021)