PROG_P500012_143_PRODIMAGE
PROG_P500012_143_PRODIMAGE
PROG_remix_IMG_8333_detailshot
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
+2
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Remix Collection Four-Light Graphite Global Pendant Light

$325.71 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500012-143

Collection name:

Remix

Remix features industrial-inspired pendant options. A Graphite frame is comprised of straps that weave together to create an open cage design. Brushed Nickel accents on the inside add a touch of mixed metal accents. This four-light pendant is part of.

  • Graphite finish.
  • Industrial inspired design.
  • Straps weave together for open cage design.
  • Brushed Nickel accents on the inside.
  • Includes one 6", four 12" stems and 6 links of chain.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Farmhouse
  • Rustic
  • Transitional
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Rustic
  • Urban Industrial
  • Bohemian
  • Farmhouse
  • Transitional
Type
Pendant
UPC
785247206193
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
22 in x 22 in x 15 in
Height
15 in
Length
22 in
Length - Installed
81 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
10.27 lb
Width
22 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93071412

Resources and downloads