PROG_P560029_129-30_PRODIMAGE
PROG_P560029_129-30_PRODIMAGE
PROG_LED_CRI_ColorTemp_Info-Graphic
PROG_Z1_IMG_8811_detailshot
+2
PROG_Integrated_LED_info-Graphic

Z-1010 Collection One-Light LED Wall Lantern

$184.36 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560029-129-30

Collection name:

Z-1010 LED

A modern outdoor sconce with an open linear frame and seeded glass diffuser. Finished in Architectural Bronze. 624 lumens (source), 90+ CRI.

  • Architectural Bronze finish.
  • Modern outdoor sconce.
  • Open linear frame.
  • Seeded glass diffuser.
  • Meets California Title 24 - JA8 - 2016.
  • 624 lumens 66 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Architectural Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Modern
Light Source
LED
LM-79 Lumens
279 lm
LM-79 Lumens per Watt
29.7 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
Modern
Sub Brand
Progress LED
UPC
785247209569
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
7.5 in x 4.75 in x 16 in
Height
16 in
Height to Center
4.25 in
Length
7.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.65 lb
Width
4.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.075 A
Frequency Rating
60 Hz
Lamp Wattage
9 W
Lumens Per Watt
29.7 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
56

Resources

Instruction Sheet Number
93074915

Resources and downloads