PROG_P6442_108_PRODIMAGE
PROG_P6442_108_PRODIMAGE
PROG_cadence_IMG_9269_detailshot
PROG_Optional_Posts_PRODIMAGE
+1
PROG_Cadence_Oil_Rubbed_Bronze_GeneralLit

Cadence Collection Three-Light Post Lantern

$421.41 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6442-108

Collection name:

Cadence

The Cadence three-light post lantern showcases classic styling with clear water glass panels and traditional lighted clusters. Mediterranean-style frame is finished in Oil Rubbed Bronze. Fits 3" post (order separately). This Design Series collection has four lantern sizes, hanging lantern and post lantern.

  • Elevate your home's curb appeal with the Cadence Collection post lantern light ideal for a lawn, backyard, outdoor living space, or driveway
  • The beautiful black-finished lantern frame gently holds the shade in place.
  • This wall lantern has a decorative and fashion-orientated design with modern classic styling.
  • Fits 3" post (order separately).
  • Measures: 10 in x 10 in x 22.625 in
  • Uses three candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Oil Rubbed Bronze
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Post
Glass
Clear Water Seeded
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
  • Luxury
  • New Traditional
UPC
785247208609
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 22.625 in
Height
22.625 in
Length
10 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.64 lb
Width
10 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
18

Resources

Instruction Sheet Number
93072515

Resources and downloads