PROG_P6617_20_PRODIMAGE
PROG_P6617_20_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_Burlinton_Antique_Bronze_GeneralLit
+3
PROG_P6617-20_detail-montage

Burlington Collection Three-Light Large Wall Lantern

$255.86 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6617-20

Collection name:

Burlington

The three-light wall lantern from the Burlington outdoor collection is constructed from aluminum for durable, weather-resistant performance. An Antique Bronze finish complements the clear beveled glass. Open bottom design allows individuals to replace lamps without removing any glass shade.

  • Elevate your home's curb appeal with the Burlington Collection large wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • A rich antique bronze finish complements a variety of exteriors, including transitional, farmhouse, country, traditional and farmhouse designs.
  • Durable aluminum construction complemented by clear beveled glass.
  • Open bottom design allows individuals to easily replace the light bulbs
  • Measures: 11 in x 11.75 in x 21.875 in
  • Uses three candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
New Traditional
UPC
785247208791
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
11 in x 11.75 in x 21.875 in
Height
21.875 in
Height to Center
8.625 in
Length
11 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.61 lb
Width
11.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
18

Resources

Instruction Sheet Number
93066577