244S
244S
play
RACO: STAB-IT® vs competition

4 in. Square Box, Welded with (2) STAB-IT® Connectors on Top, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail

Brand:

Raco

Catalog ID:

244S

Collection name:

STAB-IT®

4 in. Square Box, Welded with (2) STAB-IT® Connectors on Top, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail

  • Welded steel construction with two STAB-IT® connectors
  • 4 in. square x 2-1/8 in. deep
  • TKO® Knockouts allow for design and installation flexibility
  • Supplied with seven 1/2 in. and four 1/2-3/4 in. knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper ground pigtail
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type
No Bracket
Color
Gray
Drawn or Welded
Welded
Fire Resistance
Yes
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Type
Box
UPC
050169982440

Dimensions

Actual Depth
2.43 in
Cubic Capacity
30.3 cu.in
Depth
2.125 in
Height
4.14 in
Raised Ground
Yes
Weight
1.035 lb
Width
4 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
25
Pallet Quantity
1750