+2
WALLPLATE 4G DEC SNAP-ON, WHITE
Request a Quote
Brand:
Bryant
Catalog ID:
NPS264W
Brand
Bryant
WALLPLATE 4G DEC SNAP-ON, WHITE
Clean, elegant look
No visible screws
Snap-on cover plate completely covers sub-plate eliminating dirt
build-up around the edges
Adds a finishing touch to any interior
Product details
Resources and downloads
Product details
General
Color
White
EU RoHS Indicator
Contact Manufacturer
Material
Polycarbonate
Number of Gang(s)
4-Gang
Size
Standard
Style
4-Decorator
Type
Snap-On
UPC
883778306341
Logistics
Carton Quantity
10
Pallet Quantity
7000
Resources and downloads
Specifications
NPS264W Specification Sheet
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
Download All
WDK N-4 Catalog Page
WDK Z-12 Catalog Page
Literature
Residential Catalog