* Representative image
3 in. EMT Bushing, Insulated
$5.52
USD
Buy now
Brand:
Raco
Catalog ID:
2182RAC
Prop65_Cancer
3 in. EMT Bushing, Insulated
High-density Polyethylene construction
Temperature rated at 90ËšC
Easy push-on design
White Color
Additional sizes available
Product details
Resources and downloads
Product details
General
Color
White
Conduit Type
EMT
Rigid/IMC
Material
Polyethylene
UPC
050169021828
Dimensions
Dimensions
1.23 in x 3.7 in x 3.7 in
Height
3.7 in
Length
1.23 in
Trade Size
3 in
Weight
0.068 lb
Width
3.7 in
Certifications And Compliance
NEC
Compliant
Logistics
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2500
Resources and downloads
Customer Notices
Prop65_Cancer
Specifications
2182RAC
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Sell Sheets
EMT Insulating Bushings
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions