232S
232S
play
RACO: STAB-IT® vs competition
play
RACO: STAB-IT® with Cable Management
+1
232S_2

4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, 600V, Raised Ground, 8 in. #12 Solid Copper Pigtail

OR

Brand:

Raco

Catalog ID:

232S

Collection name:

STAB-IT®

4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, 600V, Raised Ground, 8 in. #12 Solid Copper Pigtail

  • Welded steel construction
  • 4 in. square x 2-1/8 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • TKO® Knockouts allow for design and installation flexibility
  • Supplied with seven 1/2 in. and four 1/2-3/4 in. TKO® knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls
  • Includes 8 in. #12 solid copper groung pigtail

Product details

General

Application
  • RACO® STAB-IT boxes are great for any job where flexible armored cable is being used
  • RACO® Boxes are installed in walls or ceilings for lighting fixtures, switches or receptacles
Color
Gray
Drawn or Welded
Welded
Fire Resistance
Yes
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Number of Gang(s)
2-Gang
Type
Box
UPC
050169500705

Dimensions

Actual Depth
2.2 in
Cubic Capacity
30.3 cu.in
Depth
2.125 in
Height
4.14 in
Raised Ground
Yes
Weight
0.974 lb
Width
4 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
25
Pallet Quantity
1750