523S_1
523S_1
play
RACO: STAB-IT® vs competition
play
RACO: STAB-IT® with Cable Management
523S_2

Switch Box 2-1/2 in. Deep, Gangable with STAB-IT® Connector, Plaster Ears, Old Work, GRIPTITE, 8 in. #12 Solid Copper Pigtail

Brand:

Raco

Catalog ID:

523S

Collection name:

STAB-IT®

Switch Box 2-1/2 in. Deep, Gangable with STAB-IT® Connector, Plaster Ears, Old Work, GRIPTITE, 8 in. #12 Solid Copper Pigtail

  • 3 in. x 2 in., 2-1/2 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Supplied with one 1/2 in. knockout
  • Plaster ears allow a box to be used in "old work" applications
  • Includes 8 in. #12 solid copper ground pigtail with STAB-IT® connector
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Application
  • RACO® STAB-IT boxes are great for any job where flexible armored cable is being used
  • RACO® Switch boxes are used to house wiring devices such as switches and outlets
Color
Gray
Drawn or Welded
Welded
Fire Resistance
Yes
Knockouts
1/2 in
Material
Steel
Number of Gang(s)
1-Gang
Type
Box
UPC
050169500514

Dimensions

Actual Depth
2.79 in
Cubic Capacity
12.5 cu.in
Depth
2.5 in
Height
4.223 in
Raised Ground
No
Weight
0.662 lb
Width
2.5 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
25
Pallet Quantity
2500

Resources and downloads