Plant Paging/Intercom Amplifier
$1,866.47
USD
Buy now
Brand:
GAI-Tronics
Catalog ID:
701-304
Handset/Speaker Amplifier with Aux. jack & MagHook
Product details
Resources and downloads
Product details
General
Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party®
Signal Type
Analog
UPC
850025795173
Weather Rating
Indoor
Dimensions
Cubic Capacity
426.465 cu.in
Depth
6.5
Height
8.1 in
Weight
6.8 lb
Width
8.1 in
Electrical Ratings
Signal
33 Ohm
Certifications And Compliance
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Resources and downloads
Specifications
701-304 Specification Sheet
Brochures
Download All
Page/Party® Solutions Brochure
Page/Party® Accessories Guide
Installation Manuals
701-304 Handset/Speaker Amplifier with Auxiliary Jack
Kit Manuals
PVC Coil Cord Replacement Kit