Plant Paging/Intercom Subset
$1,405.53
USD
Buy now
Brand:
GAI-Tronics
Catalog ID:
7265-101
Desktop Subset, Multi-Party Line
Product details
Resources and downloads
Product details
General
Color
Gray, Black
Material
Steel / ABS
Series
Page/Party®
Signal Type
Analog
UPC
850025795128
Weather Rating
Indoor
Dimensions
Cubic Capacity
470.42281 cu.in
Depth
9.35
Height
4.81 in
Weight
7 lb
Width
10.46 in
Certifications And Compliance
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Resources and downloads
Specifications
7265-101 Specification Sheet
Brochures
Download All
Page/Party® Solutions Brochure
Page/Party® Accessories Guide
Installation Manuals
Desktop Subset - Model 7265-101
Kit Manuals
PVC Coil Cord Replacement Kit