Headset
Request a Quote
Brand:
GAI-Tronics
Catalog ID:
10401-201
Headset/Microphone Assembly for Page/Party
Product details
Resources and downloads
Product details
General
Color
Black, Blue
Material
Various
Series
Page/Party®
Signal Type
Analog
Weather Rating
Outdoor
Dimensions
Cubic Capacity
11.390625 cu.in
Depth
9
Height
1.125 in
Weight
2 lb
Width
1.125 in
Resources and downloads
Specifications
10401-201 Specification Sheet
Brochures
Download All
Page/Party® Solutions Brochure
Page/Party® Accessories Guide
Kit Manuals
Extension Cable Replacement Kit (MODELS 10416-102, 10416-103, 10416-104 and 10416-105)